IESNA:LM-63-2002
[TEST]P945396
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB1B-835-U-T4W
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](1) 80 CRI, 3500K, 450mA LIGHTSQUARE WITH 26 LEDS AND TYPE IV WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]5215
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 39.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
526.1 546.7 584.9 628 665.7 698.9 725.3 742.6 749.2 755.8
782.4 805.5 839.3 911 1013.7 1136 1258.8 1378 1483.5 1569.2
1664.3 1751.6 1841.5 1925.8 2001.1 2026.3 1983.5 1878.3 1601.1 1031.6
376.4 137.1 72 39.8 21.4 6.3 0
526.1 550.3 589.6 632.1 671.1 702.7 730.2 746.7 753.6 759.9
783.5 805.2 836.3 901.4 1001.1 1120.3 1239 1361.5 1468.7 1565.9
1655.2 1756.6 1841.7 1926.3 2004.9 2040.4 2015.6 1919.8 1663.2 1115.1
427.5 150 79.1 43.1 22.8 7.7 0
526.1 547 584.1 625.8 662.6 694.5 719.2 735.4 741.7 744.5
762.9 787.6 815.4 867.6 956 1067.8 1195.6 1324.4 1441.5 1537.1
1624.4 1722.2 1832.1 1940.6 2043.9 2127.2 2183.5 2180.2 1988.2 1464
680.2 222 113.7 63.7 29.9 9.9 0
526.1 543.9 578 616.8 650.3 679.4 703 717.3 723.3 725.3
735.2 761.5 788.2 819.2 878 963.2 1067 1183.5 1307.9 1434.9
1559.9 1690.1 1827.7 1979.4 2134.6 2256 2356.3 2461.5 2500.8 2177.4
1366.7 525.3 203.8 110.7 60.4 19.2 0
526.1 542.6 572.5 607.1 638.2 665.4 688.2 703 710.2 713.7
718.7 736 764.8 788.7 818.4 869.5 944.8 1037.6 1146.4 1274.7
1425.5 1595.9 1774.4 1981.6 2163.7 2343.7 2528.8 2753.5 3011.5 3068.9
2576.1 1584.3 678.8 305.8 149.4 58.5 0
526.1 539 563.7 592.6 621.7 648.9 672 689.6 699.7 707.1
712.9 723.9 746.1 774.4 798.1 825.5 871.4 938.4 1029.7 1133.5
1252.5 1385.1 1531.8 1701.1 1895 2132.9 2415.6 2755.7 3220.8 3658.5
3636.2 2917.5 1732.7 740.9 256.9 57.7 0
526.1 538.7 562.6 592.3 619.8 646.4 669.8 687.9 698.9 706.9
712.6 723.6 744.5 772.2 797 823.9 866.2 926.9 1018.4 1114
1236.5 1357.1 1501.1 1666.2 1862.1 2100.5 2383.5 2725.8 3192 3656.8
3646.9 2939.8 1767.6 761.8 262.6 59.1 0
526.1 536.5 556.3 580.8 606.6 631.9 656.6 676.9 690.9 701.6
712.4 726.4 742 756.9 777.5 806.3 839.5 881.3 943.9 1031
1137.9 1264 1415.6 1601.9 1822 2076.6 2357.4 2664.5 3034.3 3368.1
3310.9 2646.9 1573.1 621.4 185.7 36.8 0
526.1 535.2 549.2 569.5 592.3 615.9 640.7 662.9 681.3 697.8
714 731.6 746.1 758.5 774.2 792.8 824.2 869.8 940.4 1040.6
1173.9 1341.7 1539.3 1758.8 1985.7 2224.1 2471.9 2737.6 3002.7 3086.5
2817.5 2005.5 942.6 331.6 132.1 52.2 0
526.1 531.3 540.9 555.5 574.2 595.3 618.9 640.9 661.3 681.3
701.1 720.9 737.6 753.3 769.5 787.9 815.9 862.1 940.4 1055.5
1214.5 1409 1622.8 1843.9 2071.4 2303.8 2546.9 2766.4 2863.1 2675.2
2066.5 1037.1 312.4 132.4 77.7 39.3 0
526.1 530.2 536.3 547.5 562.1 579.9 599.2 619.8 639.8 660.4
682.7 705.8 728.8 748.9 771.1 797.2 835.7 897.8 992 1125.8
1319.2 1545.9 1810.1 2082.7 2369.2 2608.8 2805.5 2869.5 2689.3 2156.8
1343.7 532.4 159.6 65.9 31.9 10.4 0
526.1 528.6 533.5 543.1 557.4 572 590.9 610.4 629.9 649.2
671.7 696.1 720.6 742.8 768.9 798.1 841.2 900 987.6 1114
1287.6 1508.5 1762.1 2020.9 2259.3 2442.6 2534.3 2478 2231 1697.2
970.6 370.1 128.3 52.5 22.8 4.7 0
526.1 527.7 530.8 540.9 553.3 568.4 584.6 602.2 620.9 638.7
659.1 682.1 704.1 726.4 750.3 778.6 813.2 861.3 924.2 1008.8
1130.2 1295.3 1492.8 1692.8 1860.4 1954.9 1939.5 1807.1 1567.6 1168.9
641.7 246.7 96.4 48.1 30.5 11.5 0
526.1 524.7 528 536.3 547.8 562.1 577.7 593.1 608 620.9
635.2 648.3 660.4 670 674.2 673.6 667 654.9 639.8 625.5
612.4 606.9 606.9 595.9 551.4 465.7 356 258.2 192.3 149.2
119.8 98.9 81.9 64.8 42.9 18.1 0
526.1 523.3 526.4 536 548.6 562.6 577.7 592.6 606.9 615.9
620.3 618.9 613.5 601.4 582.1 556.9 526.4 492.9 457.1 416.5
376.9 338.7 302.2 268.4 237.6 213.2 191.5 175.5 160.4 144.5
125 105.8 84.1 62.1 37.6 17 0
526.1 521.7 526.9 536.8 550.3 565.4 582.7 598.6 608.2 612.1
607.4 595.6 580.8 561.8 541.2 517 487.1 453.3 416.8 378.3
340.4 304.9 273.9 247.5 224.2 204.9 188.7 179.4 167.6 152.2
133 106.9 82.7 58.8 34.1 17.6 0
526.1 521.4 527.2 539.3 553.8 571.7 589.6 601.9 607.7 606.9
600.3 590.7 573.9 551.1 524.7 498.1 469.8 437.1 400.8 363.7
329.4 300.8 275.3 253.3 233.2 215.4 204.9 195.3 195.6 197
184.1 160.7 142.9 111 76.9 51.4 0
526.1 522.8 529.9 542.9 561.3 578.8 592.8 603.8 607.4 606.6
601.1 589.3 569.5 545.3 517 487.4 450.5 411 372.5 338.2
309.1 284.6 264 246.2 228.6 212.9 199.7 215.4 245.6 259.1
252.2 241.2 231.3 186.8 149.7 106.3 0
526.1 523.1 531.9 547.2 564.8 583.2 596.4 604.4 606.9 606.3
601.4 590.1 571.4 547.8 513.5 473.9 427.7 384.3 342.6 310.4
280.8 258.2 239.6 224.7 210.2 190.9 198.9 218.7 228.8 224.2
212.1 211.3 183.8 150.3 127.2 90.4 0
526.1 523.3 533.2 549.7 568.9 586 598.1 604.9 607.7 606.9
601.9 592 577.5 553.8 516.5 467.6 413.5 361.8 317 280.2
250.3 229.4 214.6 202.2 182.7 179.1 189.6 201.4 197.5 186.5
178 169.5 138.7 113.5 95.9 67.9 0
526.1 523.6 534.3 551.6 572.5 588.7 601.1 608.2 611.8 611
605.2 597.2 582.7 555.8 514.6 461 400.5 340.4 289.6 253.6
228.8 211.3 198.3 185.4 168.7 173.3 183 188.5 182.4 201.6
185.2 165.4 124.2 100.3 82.7 50.8 0
526.1 524.7 534.9 552.2 571.7 589.8 602.2 609.3 613.5 613.7
609.6 602.5 588.5 562.6 520.6 465.1 401.4 338.5 286.3 250.5
227.5 209.9 196.7 182.7 166.5 171.4 180.8 186.3 179.9 200
185.2 150.8 120.1 99.2 82.4 39.8 0
